Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lf min. | W | H | H' | h | s | T | D | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Lever Part Color |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LUDFS-78-10-BK | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 22 | 16 | 26 | 390 | 11 | BK | 49 | CAD | RFQ |
| LUDFS-78-10-BL | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 22 | 16 | 26 | 390 | 11 | BL | 49 | CAD | RFQ |
| LUDFS-78-10-OR | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 22 | 16 | 26 | 390 | 11 | OR | 49 | CAD | RFQ |
| LUDFS-78-10-SG | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 22 | 16 | 26 | 390 | 11 | SG | 49 | CAD | RFQ |
| LUDFS-78-10-YW | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 22 | 16 | 26 | 390 | 11 | YW | 49 | CAD | RFQ |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LUDFS | |
|---|---|
| Lever Part | Nylon 6 (Various Color) |
| Thread Part | SUS303 |
| Setscrew | Stainless Steel |
| Serration Ring | Zinc Die Cast |
| Spring | Stainless Steel Wire |
Characteristics
- A double arm type clamp lever made of plastic.
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- The rotating radius is about a half of plastic clamp levers. Space-saving.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LUDF----Made of steel
LUDFS----Made of stainless steel - A rich variety of thread sizes from M3 to M12 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Lever part colors can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte black |
| SG | Matte Silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |






