• Clamp Levers

LUDM-52-5-LWP20

Plastic Clamp Levers with Flat Washers for Slotted Holes

Hints for Correctly Using NBK Products

The video is an example using LEM-LWP(LEM-LWP). You can perform the same operation using this product.


Dimension Drawing

LUDM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
Lm
All
12
16
20
25
32
40
50
Body
Color
All
BK
BL
OR
SG
YW

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm W H H' h s T D d Dw tw Lw s1 B*1 Tooth No. Max. Load*2
(N)
Max. Clamping Force*2
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LUDM-52-5-12-LWP20-BK M5 0.8 12 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 23 BK CAD RFQ
LUDM-52-5-12-LWP20-BL M5 0.8 12 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 23 BL CAD RFQ
LUDM-52-5-12-LWP20-OR M5 0.8 12 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 23 OR CAD RFQ
LUDM-52-5-12-LWP20-SG M5 0.8 12 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 23 SG CAD RFQ
LUDM-52-5-12-LWP20-YW M5 0.8 12 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 23 YW CAD RFQ
LUDM-52-5-16-LWP20-BK M5 0.8 16 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 BK CAD RFQ
LUDM-52-5-16-LWP20-BL M5 0.8 16 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 BL CAD RFQ
LUDM-52-5-16-LWP20-OR M5 0.8 16 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 OR CAD RFQ
LUDM-52-5-16-LWP20-SG M5 0.8 16 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 SG CAD RFQ
LUDM-52-5-16-LWP20-YW M5 0.8 16 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 YW CAD RFQ
LUDM-52-5-20-LWP20-BK M5 0.8 20 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 BK CAD RFQ
LUDM-52-5-20-LWP20-BL M5 0.8 20 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 BL CAD RFQ
LUDM-52-5-20-LWP20-OR M5 0.8 20 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 OR CAD RFQ
LUDM-52-5-20-LWP20-SG M5 0.8 20 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 SG CAD RFQ
LUDM-52-5-20-LWP20-YW M5 0.8 20 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 24 YW CAD RFQ
LUDM-52-5-25-LWP20-BK M5 0.8 25 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 BK CAD RFQ
LUDM-52-5-25-LWP20-BL M5 0.8 25 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 BL CAD RFQ
LUDM-52-5-25-LWP20-OR M5 0.8 25 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 OR CAD RFQ
LUDM-52-5-25-LWP20-SG M5 0.8 25 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 SG CAD RFQ
LUDM-52-5-25-LWP20-YW M5 0.8 25 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 YW CAD RFQ
LUDM-52-5-32-LWP20-BK M5 0.8 32 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 BK CAD RFQ
LUDM-52-5-32-LWP20-BL M5 0.8 32 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 BL CAD RFQ
LUDM-52-5-32-LWP20-OR M5 0.8 32 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 OR CAD RFQ
LUDM-52-5-32-LWP20-SG M5 0.8 32 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 SG CAD RFQ
LUDM-52-5-32-LWP20-YW M5 0.8 32 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 25 YW CAD RFQ
LUDM-52-5-40-LWP20-BK M5 0.8 40 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 26 BK CAD RFQ
LUDM-52-5-40-LWP20-BL M5 0.8 40 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 26 BL CAD RFQ
LUDM-52-5-40-LWP20-OR M5 0.8 40 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 26 OR CAD RFQ
LUDM-52-5-40-LWP20-SG M5 0.8 40 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 26 SG CAD RFQ
LUDM-52-5-40-LWP20-YW M5 0.8 40 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 26 YW CAD RFQ
LUDM-52-5-50-LWP20-BK M5 0.8 50 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 28 BK CAD RFQ
LUDM-52-5-50-LWP20-BL M5 0.8 50 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 28 BL CAD RFQ
LUDM-52-5-50-LWP20-OR M5 0.8 50 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 28 OR CAD RFQ
LUDM-52-5-50-LWP20-SG M5 0.8 50 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 28 SG CAD RFQ
LUDM-52-5-50-LWP20-YW M5 0.8 50 52 23.5 27 24.5 1.5 15.4 14 10 20 2 2 4 5.5 18 72 2.7 28 YW CAD RFQ

*1: Set the width of the slotted hole to match the washer projection B dimension.
*2: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LUDM-LWP
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Flat Washer for Slotted Holes SUS303
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • Double arm type plastic clamp lever with flat washer for slotted holes.
  • The projection on the washer seating surface prevents the washer from turning and the pointer on the top always points to the scale, making it suitable for a slide mechanism that uses slotted holes.

LUDM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes

LUDM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes

  • Washers are built into the relief cut section to prevent them from falling off. This also eliminates the need to mount washers.
  • The outside diameter of the washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.
  • Designed to incorporate the 7 principles of Universal Design. The shape allows easy operation and application of force.
  • Universal Design ⇒Universal design UDEX® series
  • Rotating radius is about half that of conventional plastic clamp levers. Space-saving.
  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • Five color variations support the color universal design of machines and devices. Two-tone color: dark gray and various colors.
  • Lever part colors can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange
BL Matte Blue
YW Matte Yellow

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

  • Refer to the washer index as a guide.
  • Before tightening the lever, make sure that the washers are located at the relief cut section as shown in Fig. 1. Tightening the washer while hooked on the screw thread as shown in Fig. 2 may cause the washer to be deformed.

LUDM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes


Related Products

Various scales such as stainless steel, polyester, vertical and horizontal types are available.
FSPFSP-KFSP-VFSP-V-KFSP-HSRFSP-V-HSRFSSFSTFSS-VFST-V

LUDM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes

Through-hole type SWAS-PPK the same shape as LUDM-LWP with flat washer for slotted holes is available.
SWAS-PPK

LUDM-LWPPlastic Clamp Levers with Flat Washers for Slotted Holes


Related Services

Product List

Click here to see LUDM-LWP

Click here to see Clamp Levers