• Clamp Levers

LUDMS-52-6-W

Plastic Clamp Levers - Spring Washer Integrated Type

Dimension Drawing

LUDMS-WPlastic Clamp Levers - Spring Washer Integrated Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
Lm
All
12
16
20
25
32
40
50
Body
Color
All
BK
BL
OR
SG
YW

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm W H H' h s T D d Ds ts Dw tw s1 Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LUDMS-52-6-12-W-BK M6 1 12 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 BK CAD RFQ
LUDMS-52-6-12-W-BL M6 1 12 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 BL CAD RFQ
LUDMS-52-6-12-W-OR M6 1 12 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 OR CAD RFQ
LUDMS-52-6-12-W-SG M6 1 12 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 SG CAD RFQ
LUDMS-52-6-12-W-YW M6 1 12 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 YW CAD RFQ
LUDMS-52-6-16-W-BK M6 1 16 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 BK CAD RFQ
LUDMS-52-6-16-W-BL M6 1 16 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 BL CAD RFQ
LUDMS-52-6-16-W-OR M6 1 16 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 OR CAD RFQ
LUDMS-52-6-16-W-SG M6 1 16 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 SG CAD RFQ
LUDMS-52-6-16-W-YW M6 1 16 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 21 YW CAD RFQ
LUDMS-52-6-20-W-BK M6 1 20 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 22 BK CAD RFQ
LUDMS-52-6-20-W-BL M6 1 20 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 22 BL CAD RFQ
LUDMS-52-6-20-W-OR M6 1 20 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 22 OR CAD RFQ
LUDMS-52-6-20-W-SG M6 1 20 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 22 SG CAD RFQ
LUDMS-52-6-20-W-YW M6 1 20 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 22 YW CAD RFQ
LUDMS-52-6-25-W-BK M6 1 25 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 23 BK CAD RFQ
LUDMS-52-6-25-W-BL M6 1 25 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 23 BL CAD RFQ
LUDMS-52-6-25-W-OR M6 1 25 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 23 OR CAD RFQ
LUDMS-52-6-25-W-SG M6 1 25 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 23 SG CAD RFQ
LUDMS-52-6-25-W-YW M6 1 25 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 23 YW CAD RFQ
LUDMS-52-6-32-W-BK M6 1 32 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 24 BK CAD RFQ
LUDMS-52-6-32-W-BL M6 1 32 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 24 BL CAD RFQ
LUDMS-52-6-32-W-OR M6 1 32 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 24 OR CAD RFQ
LUDMS-52-6-32-W-SG M6 1 32 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 24 SG CAD RFQ
LUDMS-52-6-32-W-YW M6 1 32 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 24 YW CAD RFQ
LUDMS-52-6-40-W-BK M6 1 40 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 25 BK CAD RFQ
LUDMS-52-6-40-W-BL M6 1 40 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 25 BL CAD RFQ
LUDMS-52-6-40-W-OR M6 1 40 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 25 OR CAD RFQ
LUDMS-52-6-40-W-SG M6 1 40 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 25 SG CAD RFQ
LUDMS-52-6-40-W-YW M6 1 40 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 25 YW CAD RFQ
LUDMS-52-6-50-W-BK M6 1 50 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 27 BK CAD RFQ
LUDMS-52-6-50-W-BL M6 1 50 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 27 BL CAD RFQ
LUDMS-52-6-50-W-OR M6 1 50 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 27 OR CAD RFQ
LUDMS-52-6-50-W-SG M6 1 50 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 27 SG CAD RFQ
LUDMS-52-6-50-W-YW M6 1 50 52 23.5 27 24.5 1.5 15.4 14 10 12.2 1.5 12 0.6 5 18 120 3.8 27 YW CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LUDMS-W
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Spring Washer SUS304
Plain Washer SUS304
Setscrew Stainless Steel
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • Double arm type plastic clamp lever with spring washer.
  • This eliminates the need to mount spring washers.
  • The special shape of the plain washer holds the spring washer captive.
  • The plain washer can be rotated along the thread ridges and removed. The spring washer can be replaced with a different washer component.

LUDMS-WPlastic Clamp Levers - Spring Washer Integrated Type

  • Designed to incorporate the 7 principles of Universal Design. The shape allows easy operation and application of force.
  • Universal Design ⇒Universal design UDEX® series
  • Rotating radius is about half that of conventional plastic clamp levers. Space-saving.
  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • Five color variations support the color universal design of machines and devices. Two-tone color: dark gray and various colors.
  • Lever part colors can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange
BL Matte Blue
YW Matte Yellow

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Before tightening the lever, make sure that the plain washers are located at the relief cut section as shown in Fig. 1. Tightening the plain washer while hooked on the screw thread as shown in Fig. 2 may cause the plain washer to be deformed.

LUDMS-WPlastic Clamp Levers - Spring Washer Integrated Type


Usage Example

Can be used for tightening slotted holes.

LUDMS-WPlastic Clamp Levers - Spring Washer Integrated Type

Nominal of thread for slotted hole widths should be +0.5 mm or less.


Related Services

Product List

Click here to see LUDMS-W

Click here to see Clamp Levers