Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | W | H | H' | h | s | T | D | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Lever Part Color |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LUDMS-52-6-12-BK | M6 | 1 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BK | 17 | CAD | RFQ |
| LUDMS-52-6-12-BL | M6 | 1 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BL | 17 | CAD | RFQ |
| LUDMS-52-6-12-OR | M6 | 1 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | OR | 17 | CAD | RFQ |
| LUDMS-52-6-12-SG | M6 | 1 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | SG | 17 | CAD | RFQ |
| LUDMS-52-6-12-YW | M6 | 1 | 12 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | YW | 17 | CAD | RFQ |
| LUDMS-52-6-16-BK | M6 | 1 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BK | 17 | CAD | RFQ |
| LUDMS-52-6-16-BL | M6 | 1 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BL | 17 | CAD | RFQ |
| LUDMS-52-6-16-OR | M6 | 1 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | OR | 17 | CAD | RFQ |
| LUDMS-52-6-16-SG | M6 | 1 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | SG | 17 | CAD | RFQ |
| LUDMS-52-6-16-YW | M6 | 1 | 16 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | YW | 17 | CAD | RFQ |
| LUDMS-52-6-20-BK | M6 | 1 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BK | 18 | CAD | RFQ |
| LUDMS-52-6-20-BL | M6 | 1 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BL | 18 | CAD | RFQ |
| LUDMS-52-6-20-OR | M6 | 1 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | OR | 18 | CAD | RFQ |
| LUDMS-52-6-20-SG | M6 | 1 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | SG | 18 | CAD | RFQ |
| LUDMS-52-6-20-YW | M6 | 1 | 20 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | YW | 18 | CAD | RFQ |
| LUDMS-52-6-25-BK | M6 | 1 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BK | 19 | CAD | RFQ |
| LUDMS-52-6-25-BL | M6 | 1 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BL | 19 | CAD | RFQ |
| LUDMS-52-6-25-OR | M6 | 1 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | OR | 19 | CAD | RFQ |
| LUDMS-52-6-25-SG | M6 | 1 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | SG | 19 | CAD | RFQ |
| LUDMS-52-6-25-YW | M6 | 1 | 25 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | YW | 19 | CAD | RFQ |
| LUDMS-52-6-32-BK | M6 | 1 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BK | 20 | CAD | RFQ |
| LUDMS-52-6-32-BL | M6 | 1 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BL | 20 | CAD | RFQ |
| LUDMS-52-6-32-OR | M6 | 1 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | OR | 20 | CAD | RFQ |
| LUDMS-52-6-32-SG | M6 | 1 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | SG | 20 | CAD | RFQ |
| LUDMS-52-6-32-YW | M6 | 1 | 32 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | YW | 20 | CAD | RFQ |
| LUDMS-52-6-40-BK | M6 | 1 | 40 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BK | 22 | CAD | RFQ |
| LUDMS-52-6-40-BL | M6 | 1 | 40 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BL | 22 | CAD | RFQ |
| LUDMS-52-6-40-OR | M6 | 1 | 40 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | OR | 22 | CAD | RFQ |
| LUDMS-52-6-40-SG | M6 | 1 | 40 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | SG | 22 | CAD | RFQ |
| LUDMS-52-6-40-YW | M6 | 1 | 40 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | YW | 22 | CAD | RFQ |
| LUDMS-52-6-50-BK | M6 | 1 | 50 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BK | 23 | CAD | RFQ |
| LUDMS-52-6-50-BL | M6 | 1 | 50 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | BL | 23 | CAD | RFQ |
| LUDMS-52-6-50-OR | M6 | 1 | 50 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | OR | 23 | CAD | RFQ |
| LUDMS-52-6-50-SG | M6 | 1 | 50 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | SG | 23 | CAD | RFQ |
| LUDMS-52-6-50-YW | M6 | 1 | 50 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 14 | 10 | 18 | 120 | 3.8 | YW | 23 | CAD | RFQ |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LUDMS | |
|---|---|
| Lever Part | Nylon 6 (Various Color) |
| Thread Part | SUS303 |
| Setscrew | Stainless Steel |
| Serration Ring | Zinc Die Cast |
| Spring | Stainless Steel Wire |
Characteristics
- A double arm type clamp lever made of plastic.
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- The rotating radius is about a half of plastic clamp levers. Space-saving.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LUDM----Made of steel
LUDMS----Made of stainless steel - A rich variety of thread sizes from M3 to M12 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Lever part colors can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte black |
| SG | Matte Silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available. SWAS-PPK






