NBK logo

  • Cross Clampers・Shaft Clamping Units

FBCA-M6-10-C

Cross Bracket

Dimension Drawing

FBCA-CCross Bracket寸法図

*1: Dimensional allowance before slit machining.

Unit : mm

Part Number M (Coarse) D1*1 B1*1 A W P F Lm Mass
(g)
CAD
Download
Cart
FBCA-M6-10-C M6 10 8 19 43 30 6.5 7.5 38 CAD RFQ
Part Number M (Coarse) D1*1 B1*1 A W P F Lm Mass
(g)
CAD
Download
Cart
FBCA-M6-10-C M6 10 8 19 43 30 6.5 7.5 38 CAD RFQ
Part Number M (Coarse) D1*1 B1*1 A W P F Lm Mass
(g)
CAD
Download
Cart
FBCA-M6-10-C M6 10 8 19 43 30 6.5 7.5 38 CAD RFQ
Part Number M (Coarse) D1*1 B1*1 A W P F Lm Mass
(g)
CAD
Download
Cart
FBCA-M6-10-C M6 10 8 19 43 30 6.5 7.5 38 CAD RFQ

*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.

Material/Finish

FBCA-C Made of Aluminum
Main Body Aluminum Alloy
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • To joint the shaft with the side panel of a conveyance line and aluminum frame.
  • It is compatible with screw diameter of groove pitch and fixing nut of the commercially available aluminum frame.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Mounting and fixing shaft can be performed at the same time.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Usage Example

In combination with an aluminum frame.

FBCA-CCross Bracket


Related Services

Product List

Click here to see FBCA-C

Click here to see Cross Clampers・Shaft Clamping Units