Unit : mm
| Part Number | M (Coarse) | D1*1 | B1*1 | A | W | P | F | Lm | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| FBCS-M4-10-C | M4 | 10 | 8 | 16 | 32 | 20 | 6 | 4.4 | 55 | CAD | RFQ |
*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.
Material/Finish
| FBCS-C Made of Stainless Steel |
|
|---|---|
| Main body | SUS304 |
| Hex Socket Head Cap Screw |
SUSXM7 Molybdenum Disulfide Coating |
Characteristics
- To joint the shaft with the side panel of a conveyance line and aluminum frame.
- It is compatible with screw diameter of groove pitch and fixing nut of the commercially available aluminum frame.
- Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
- Mounting and fixing shaft can be performed at the same time.
- Light aluminum and stainless steel with highly corrosion-resistant are standardized.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket head cap screw.
Usage Example
In combination with an aluminum frame.






