• Cross Clampers・Shaft Clamping Units

FCCS-C/Cross Clamper - Clamping Type

Dimension Drawing

FCCS-CCross Clamper - Clamping Type寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2*1 B1*1 B2*1 A W P M(coarse) H Mass
(g)
CAD
Download
Cart
FCCS-8-8-C 8 8 - - 12 32 10 M3 11 26 CAD RFQ
FCCS-8-10-C 8 10 - 8 14 40 12 M4 14 46 CAD RFQ
FCCS-10-10-C 10 10 8 8 14 40 12 M4 14 43 CAD RFQ
FCCS-10-12-C 10 12 8 10 16 45 15 M4 15 65 CAD RFQ
FCCS-12-12-C 12 12 10 10 16 45 15 M4 15 61 CAD RFQ
FCCS-10-15-C 10 15 8 12 19 55 19 M5 18 116 CAD RFQ
FCCS-12-15-C 12 15 10 12 19 55 19 M5 18 111 CAD RFQ
FCCS-15-15-C 15 15 12 12 19 55 19 M5 18 102 CAD RFQ
FCCS-12-20-C 12 20 10 16 25 64 24 M5 20 229 CAD RFQ
FCCS-15-20-C 15 20 12 16 25 64 24 M5 20 217 CAD RFQ
FCCS-20-20-C 20 20 16 16 25 64 24 M5 20 190 CAD RFQ

*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.

Material/Finish

FCCS-C
Made of Stainless Steel
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7
Molybdenum Disulfide
Coating

Characteristics

  • The clamper joints 2 shafts with cross.
  • Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
  • Convenient for adjustment of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw.

Usage Example

FCCS-CCross Clamper - Clamping Type


Related Services

Product List

Click here to see Cross Clampers・Shaft Clamping Units

Click here to see Machine Elements