Unit : mm
| Part Number | D1*1 | D2*1 | B1*1 | B2*1 | A | W | P | M(coarse) | H | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FCCS-10-12-C | 10 | 12 | 8 | 10 | 16 | 45 | 15 | M4 | 15 | 65 | CAD | RFQ |
*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.
Material/Finish
| FCCS-C Made of Stainless Steel |
|
|---|---|
| Main body | SUS304 |
| Hex Socket Head Cap Screw |
SUSXM7 Molybdenum Disulfide Coating |
Characteristics
- The clamper joints 2 shafts with cross.
- Clamping Type. Mounting shaft and removing shaft are easy. Moreover this does not scratch the shaft.
- Convenient for adjustment of side guide and sensors of the conveyance line.
- Light aluminum and stainless steel with highly corrosion-resistant are standardized.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket head cap screw.
Usage Example







