• Cross Clampers・Shaft Clamping Units

FCFA/Free Cross Clamper

Dimension Drawing

FCFAFree Cross Clamper寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2 B1*1 B2*1 A W W1 P H F1 F4 F3 F2 M (Coarse) M1(Coarse) Mass
(g)
CAD
Download
Cart
FCFA-8C-8 8 8 - - 22 63 28 45 11 3.7 25.8 15 7 M3 M4 83 CAD RFQ
FCFA-10C-10 10 10 8 8 22 63 28 45 11 3.7 25.8 15 7 M3 M4 80 CAD RFQ
FCFA-12C-12 12 12 10 10 25 72 32 51.5 12.5 3.8 30.2 17 8 M3 M5 118 CAD RFQ
FCFA-15C-15 15 15 12 12 30 90 40 64.5 15.5 4.5 38.5 21 10 M4 M5 216 CAD RFQ
FCFA-20C-20 20 20 16 16 38 113 50 80 20 5.5 48.5 27 13 M5 M5 433 CAD RFQ

*1: Dimensional allowance before slit machining.
● Recommended dimensional allowance of the shaft is g6. Use a long wrench to tighten the screw.

Material/Finish

FCFA
Main Body Aluminum Alloy
Hex Socket Head Cap Screw SUSXM7
Hex Socket Set Screw SUSXM7
Joint Shaft SUS304

Characteristics

  • A clamper that joints 2 shafts at any angle.
  • Clamping type for one side. Mounting shaft, removing shaft and angle adjustment are easy. Moreover this does not scratch the shaft.
  • Convenient for fixing of side guide and sensors of the conveyance line.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw and hex socket set screw.

Usage Example

For fixing sensor.

FCFAFree Cross Clamper


Related Services

Product List

Click here to see Cross Clampers・Shaft Clamping Units

Click here to see Machine Elements