• Cross Clampers・Shaft Clamping Units

FCFS/Free Cross Clamper

Dimension Drawing

FCFSFree Cross Clamper寸法図

*1: Dimensional allowance before slit machining.

Specs/CAD

Unit : mm

Part Number D1*1 D2*1 B1*1 B2*1 A W W1 P H F1 F4 F3 F2 M (Coarse) M1(Coarse) Mass
(g)
CAD
Download
FCFS-8C-8 8 8 - - 22 63 28 45 11 3.7 25.8 15 7 M3 M4 218 -
FCFS-10C-10 10 10 8 8 22 63 28 45 11 3.7 25.8 15 7 M3 M4 208 -
FCFS-12C-12 12 12 10 10 25 72 32 51.5 12.5 3.8 30.2 17 8 M3 M5 304 -
FCFS-15C-15 15 15 12 12 30 90 40 64.5 15.5 4.5 38.5 21 10 M4 M5 546 -
FCFS-20C-20 20 20 16 16 38 113 50 80 20 5.5 48.5 27 13 M5 M5 1086 -

*1: Dimensional allowance before slit machining.
● Use a long wrench to tighten the screw.

Material/Finish

FCFS
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7
Molybdenum Disulfide Coating
Hex Socket Set Screw SUSXM7
Joint Shaft SUS304

Characteristics

  • A clamper that joints 2 shafts at any angle.
  • Clamping type for one side. Mounting shaft, removing shaft and angle adjustment are easy. Moreover this does not scratch the shaft.
  • Convenient for fixing of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket head cap screw and hex socket set screw.

Usage Example

For fixing sensor.

FCFSFree Cross Clamper


Related Services

Product List

Click here to see Cross Clampers・Shaft Clamping Units

Click here to see Machine Elements