Unit : mm
| Part Number | D1*1 | D2*1 | B1*1 | B2*1 | A | W | W1 | P | H | F1 | F4 | F3 | F2 | M (Coarse) | M1(Coarse) | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FCFS-10C-10 | 10 | 10 | 8 | 8 | 22 | 63 | 28 | 45 | 11 | 3.7 | 25.8 | 15 | 7 | M3 | M4 | 208 | - |
*1: Dimensional allowance before slit machining.
● Use a long wrench to tighten the screw.
Material/Finish
| FCFS | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Head Cap Screw | SUSXM7 Molybdenum Disulfide Coating |
| Hex Socket Set Screw | SUSXM7 |
| Joint Shaft | SUS304 |
Characteristics
- A clamper that joints 2 shafts at any angle.
- Clamping type for one side. Mounting shaft, removing shaft and angle adjustment are easy. Moreover this does not scratch the shaft.
- Convenient for fixing of side guide and sensors of the conveyance line.
- Light aluminum and stainless steel with highly corrosion-resistant are standardized.
- Compatible with both round shaft and square shaft.
- All products are provided with hex socket head cap screw and hex socket set screw.
Usage Example
For fixing sensor.





