Display Mounting Systems

About Display Mounting Systems

Display Mounting Systems are machine elements for mounting displays (liquid crystal monitors, tablet PCs, etc.) to equipment and devices.
They can be effectively fixed to various places according to the site layout, such as machine covers, walls, aluminum frames or their edges, round pipes, etc.
Thick-walled design with excellent durability provides peace of mind even for use at plants.

3 min engineering tips

Points to consider when Mounting Displays.

Image Tablet PC Holders - Quick Positioning Type - For Round Pipes Tablet PC Holders - Quick Positioning Type - For Aluminum Frames Tablet PC Holders - Single Axis Type - Clamp Lever Retention - Magnet Mounting Tablet PC Holder Tablet PC Holder Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Bolt Retention
Part Name Tablet PC Holders - Quick Positioning Type - For Round Pipes Tablet PC Holders - Quick Positioning Type - For Aluminum Frames Tablet PC Holders - Single Axis Type - Clamp Lever Retention - Magnet Mounting Tablet PC Holder Tablet PC Holder Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Spring Retention Display Mounting System - 360°rotation Type - Bolt Retention
Type Fix Type Fix Type 1-Shaft Type - Fix Type 360°Rotation Type 360°Rotation Type 360°Rotation Type 360°Rotation Type
Part Number DTAC-PB DTAC-AB-A DTAS-MG DTA DTAR-AF DFT-AF DFT-AA DFT-PB DFK-AF
Adjustment Angle - - ±90° - - 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions
Angle Retaining Method - - lever - - Built-in Spring Built-in Spring Built-in Spring Thread
Installation Round Pipe Aluminum Frame End Face Wall (Back assembly),Wall (Front assembly),Steel Plate (Magnet Mounting) Wall (Back assembly),Wall (Front assembly) Wall (Back assembly),Wall (Front assembly) Wall (Back assembly),Wall (Front assembly) Aluminum Frame End Face Round Pipe Wall (Back assembly),Wall (Front assembly)
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List DTAC-13-330-PB-30-BK DTAC-13-330-PB-40-BK DTAC-20-330-PB-30-BK DTAC-20-330-PB-40-BK DTAC-13-330-AB-30-BK-A DTAC-13-330-AB-40-BK-A DTAC-20-330-AB-30-BK-A DTAC-20-330-AB-40-BK-A DTAS-13-330-MG-BK DTAS-20-330-MG-BK DTA-13-330-BK DTA-20-330-BK DTAR-13-330-AF-M4-BK DTAR-13-330-AF-M5-BK DTAR-13-330-AF-M6-BK DTAR-13-330-AF-M8-BK DTAR-20-330-AF-M4-BK DTAR-20-330-AF-M5-BK DTAR-20-330-AF-M6-BK DTAR-20-330-AF-M8-BK DFTH-100-AF-M4 DFTH-100-AF-M5 DFTH-100-AF-M6 DFTH-100-AF-M8 DFTH-75-AF-M4 DFTH-75-AF-M5 DFTH-75-AF-M6 DFTH-75-AF-M8 DFTL-100-AF-M4 DFTL-100-AF-M5 DFTL-100-AF-M6 DFTL-100-AF-M8 DFTL-75-AF-M4 DFTL-75-AF-M5 DFTL-75-AF-M6 DFTL-75-AF-M8 DFTM-100-AF-M4 DFTM-100-AF-M5 DFTM-100-AF-M6 DFTM-100-AF-M8 DFTM-75-AF-M4 DFTM-75-AF-M5 DFTM-75-AF-M6 DFTM-75-AF-M8 DFTH-100-AA-40 DFTH-75-AA-40 DFTL-100-AA-40 DFTL-75-AA-40 DFTM-100-AA-40 DFTM-75-AA-40 DFTH-100-PB-28 DFTH-100-PB-30 DFTH-100-PB-34 DFTH-100-PB-40 DFTH-100-PB-42.7 DFTH-75-PB-28 DFTH-75-PB-30 DFTH-75-PB-34 DFTH-75-PB-40 DFTH-75-PB-42.7 DFTL-100-PB-28 DFTL-100-PB-30 DFTL-100-PB-34 DFTL-100-PB-40 DFTL-100-PB-42.7 DFTL-75-PB-28 DFTL-75-PB-30 DFTL-75-PB-34 DFTL-75-PB-40 DFTL-75-PB-42.7 DFTM-100-PB-28 DFTM-100-PB-30 DFTM-100-PB-34 DFTM-100-PB-40 DFTM-100-PB-42.7 DFTM-75-PB-28 DFTM-75-PB-30 DFTM-75-PB-34 DFTM-75-PB-40 DFTM-75-PB-42.7 DFK-100-AF-M4 DFK-100-AF-M5 DFK-100-AF-M6 DFK-100-AF-M8 DFK-75-AF-M4 DFK-75-AF-M5 DFK-75-AF-M6 DFK-75-AF-M8
Image Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Fix Type
Part Name Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - 360°rotation Type - Bolt Retention Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Single Axis Type Display Mounting System - Fix Type
Type 360°Rotation Type 360°Rotation Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type 1-Shaft Type Fix Type
Part Number DFK-AA DFK-PB DFS-AF DFS-AA DFS-PB DFSN-AF DFSN-AA DFSN-PB DFR
Adjustment Angle 360°Rotation / ±15°in All Directions 360°Rotation / ±15°in All Directions ±90° ±90° ±90° ±90° ±90° ±90° -
Angle Retaining Method Thread Thread lever lever lever Nut Nut Nut -
Installation Aluminum Frame End Face Round Pipe Wall (Back assembly),Wall (Front assembly) Aluminum Frame End Face Round Pipe Wall (Back assembly),Wall (Front assembly) Aluminum Frame End Face Round Pipe -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List DFK-100-AA-40 DFK-75-AA-40 DFK-100-PB-28 DFK-100-PB-30 DFK-100-PB-34 DFK-100-PB-40 DFK-100-PB-42.7 DFK-75-PB-28 DFK-75-PB-30 DFK-75-PB-34 DFK-75-PB-40 DFK-75-PB-42.7 DFS-100-AF-M4 DFS-100-AF-M5 DFS-100-AF-M6 DFS-100-AF-M8 DFS-75-AF-M4 DFS-75-AF-M5 DFS-75-AF-M6 DFS-75-AF-M8 DFS-100-AA-40 DFS-75-AA-40 DFS-100-PB-28 DFS-100-PB-30 DFS-100-PB-34 DFS-100-PB-40 DFS-100-PB-42.7 DFS-75-PB-28 DFS-75-PB-30 DFS-75-PB-34 DFS-75-PB-40 DFS-75-PB-42.7 DFSN-100-AF-M4 DFSN-100-AF-M5 DFSN-100-AF-M6 DFSN-100-AF-M8 DFSN-75-AF-M4 DFSN-75-AF-M5 DFSN-75-AF-M6 DFSN-75-AF-M8 DFSN-100-AA-40 DFSN-75-AA-40 DFSN-100-PB-28 DFSN-100-PB-30 DFSN-100-PB-34 DFSN-100-PB-40 DFSN-100-PB-42.7 DFSN-75-PB-28 DFSN-75-PB-30 DFSN-75-PB-34 DFSN-75-PB-40 DFSN-75-PB-42.7 DFR-100 DFR-75
Image Display Mounting System - Fix Type Display Mounting System - Fix Type Display Mounting System - Fix Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Fix Type Keyboard Mounting System - Fix Type Keyboard Mounting System - Fix Type
Part Name Display Mounting System - Fix Type Display Mounting System - Fix Type Display Mounting System - Fix Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Single Axis Type Keyboard Mounting System - Fix Type Keyboard Mounting System - Fix Type Keyboard Mounting System - Fix Type
Type Fix Type Fix Type Fix Type 1-Shaft Type 1-Shaft Type 1-Shaft Type Fix Type Fix Type Fix Type
Part Number DFR-AF DFR-AA DFR-PB DKBR-AF DKBR-AA DKBR-PB DKB DKB-AA DKB-PB
Adjustment Angle - - - 90°in Upward Direction 90°in Upward Direction 90°in Upward Direction - - -
Angle Retaining Method - - - Knob Knob Knob - - -
Installation Wall (Back assembly),Wall (Front assembly) Aluminum Frame End Face Round Pipe Wall (Back assembly),Wall (Front assembly) Aluminum Frame End Face Round Pipe Wall (Back assembly),Wall (Front assembly) Aluminum Frame End Face Round Pipe
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List DFR-100-AF-M4 DFR-100-AF-M5 DFR-100-AF-M6 DFR-100-AF-M8 DFR-75-AF-M4 DFR-75-AF-M5 DFR-75-AF-M6 DFR-75-AF-M8 DFR-100-AA-40 DFR-75-AA-40 DFR-100-PB-28 DFR-100-PB-30 DFR-100-PB-34 DFR-100-PB-40 DFR-100-PB-42.7 DFR-75-PB-28 DFR-75-PB-30 DFR-75-PB-34 DFR-75-PB-40 DFR-75-PB-42.7 DKBR-500-AF-M4 DKBR-500-AF-M5 DKBR-500-AF-M6 DKBR-500-AF-M8 DKBR-500-AA-40 DKBR-500-PB-28 DKBR-500-PB-30 DKBR-500-PB-34 DKBR-500-PB-40 DKBR-500-PB-42.7 DKB-500 DKB-500-AA-40 DKB-500-PB-28 DKB-500-PB-30 DKB-500-PB-34 DKB-500-PB-40 DKB-500-PB-42.7

Products related to Display Mounting Systems