Unit : mm
Part Number | A | D | W | L1 | L | Max. Load Weights (kg) |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
DFK-100-PB-30 | 100 | 30 | 115 | 84 | 108 | 10 | 1150 | CAD | RFQ |
● Fixing rubber sheet is attached.
Structure
Material/Finish
DFK-AF | DFK-AA/DFK-PB | |
---|---|---|
Display Plate | SPHC Electrostatic Coating |
|
Ball Case | A6063 Anodized |
|
Ball | S45C Trivalent Chromate Treatment |
|
Fixing Hex Socket Head Cap Screw (M5×16mm) |
SCM435 Ferrosoferric Oxide Film |
|
Fixing Plate | SS400 Electrostatic Coating |
- |
Bracket | - | A6063 Anodized |
Characteristics
- The display can be tilted by ±15° to any direction. The display can also be rotated.
- By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFK-AF
For aluminum frame end mounting ----DFK-AA
For round pipe ----DFK-PB