NBK logo

  • Display Mounting Systems

DFK-75-PB-28

Display Mounting System - 360°rotation Type - Bolt Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFK-PBDisplay Mounting Systems - 360° Rotation Type - Bolt Retention寸法図

Unit : mm

Part Number A D W L1 L Max. Load Weights
(kg)
Mass
(g)
CAD
Download
Cart
DFK-75-PB-28 75 28 90 84 108 10 1010 CAD RFQ
Part Number A D W L1 L Max. Load Weights
(kg)
Mass
(g)
CAD
Download
Cart
DFK-75-PB-28 75 28 90 84 108 10 1010 CAD RFQ
Part Number A D W L1 L Max. Load Weights
(kg)
Mass
(g)
CAD
Download
Cart
DFK-75-PB-28 75 28 90 84 108 10 1010 CAD RFQ
Part Number A D W L1 L Max. Load Weights
(kg)
Mass
(g)
CAD
Download
Cart
DFK-75-PB-28 75 28 90 84 108 10 1010 CAD RFQ

● Fixing rubber sheet is attached.

Structure

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention


Material/Finish

DFK-AF DFK-AA/DFK-PB
Display Plate SPHC
Electrostatic Coating
Ball Case A6063
Anodized
Ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket
Head Cap Screw
(M5×16mm)
SCM435
Ferrosoferric Oxide Film
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Anodized

Characteristics

  • The display can be tilted by ±15° to any direction. The display can also be rotated.

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention

  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFK-AF
    For aluminum frame end mounting ----DFK-AA
    For round pipe ----DFK-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Product List

Click here to see DFK-PB

Click here to see Display Mounting Systems