• Display Mounting Systems

DFR-AA/Display Mounting System - Fix Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFR-AADisplay Mounting Systems - Fixed Type寸法図

Specs/CAD

Unit : mm

Part Number A B W L1 L Max. Load Weight
(kg)
Mass
(g)
CAD
Download
Cart
DFR-75-AA-40 75 40 90 17 38 10 400 CAD RFQ
DFR-100-AA-40 100 40 115 17 38 10 505 CAD RFQ

● Hex socket low head bolts (M8 × 16 mm) are supplied.

Material/Finish

DFR-AF DFR-AA/DFR-PB
Plate for display SPHC
Cation Painting
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Anodized

Characteristics

  • A type to fix the display completely.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFR-AF
    For aluminum frame end mounting ----DFR-AA
    For round pipe ----DFR-PB
  • The plate for display alone can be purchased separately.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Product List

Click here to see Display Mounting Systems

Click here to see Machine Elements