Unit : mm
Part Number | A | M*1 | d | W | Max. Load Weight (kg) |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|
DFR-100-AF-M4 | 100 | 4 | 5 | 115 | 10 | 735 | CAD | RFQ |
*1: Mounting bolts are not supplied.
Structure
Material/Finish
DFR-AF | DFR-AA/DFR-PB | |
---|---|---|
Plate for display | SPHC Cation Painting |
|
Fixing Plate | SS400 Electrostatic Coating |
- |
Bracket | - | A6063 Anodized |
Characteristics
- A type to fix the display completely.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFR-AF
For aluminum frame end mounting ----DFR-AA
For round pipe ----DFR-PB - The plate for display alone can be purchased separately.