• Display Mounting Systems

DFSN-AF/Display Mounting System - Single Axis Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFSN-AFDisplay Mounting Systems - Single Axis Type - Hex Nut Retention寸法図

*1: Mounting bolts are not supplied.

Specs/CAD

Unit : mm

Part Number A M d W Max. Load Weight
(kg)
Mass
(g)
CAD
Download
Cart
DFSN-75-AF-M4 75 4 5 90 10 890 CAD RFQ
DFSN-75-AF-M5 75 5 6 90 10 890 CAD RFQ
DFSN-75-AF-M6 75 6 7 90 10 890 CAD RFQ
DFSN-75-AF-M8 75 8 9 90 10 890 CAD RFQ
DFSN-100-AF-M4 100 4 5 115 10 990 CAD RFQ
DFSN-100-AF-M5 100 5 6 115 10 990 CAD RFQ
DFSN-100-AF-M6 100 6 7 115 10 990 CAD RFQ
DFSN-100-AF-M8 100 8 9 115 10 990 CAD RFQ

Structure

DFSN-AFDisplay Mounting Systems - Single Axis Type - Hex Nut Retention


Material/Finish

DFS-AF DFS-AA
DFS-PB
DFSN-AF DFSN-AA
DFSN-PB
Display Plate SPHC
Electrostatic Coating
Hinge SPCC
Electrostatic Coating
Clamp Lever Nylon 6 - -
Hex Nut - - S45C
Trivalent Chromate Treatment
Fixing Plate SS400
Electrostatic
Coating
- SS400
Electrostatic
Coating
-
Bracket - A6063
Anodized
- A6063
Anodized

Characteristics

  • The display can be tilted in one axial direction.
    The adjustable range is less than ±90°.

DFSN-AFDisplay Mounting Systems - Single Axis Type - Hex Nut Retention

  • By tightening the clamp lever or hexagon nut, securely retain the angle after adjustment.
    Clamp lever type ----DFS
    Hexagon nut type ----DFSN
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFS*-AF
    For aluminum frame end mounting ----DFS*-AA
    For round pipe ----DFS*-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Maximum load weight

Product code Max. load weight
(kg)
DFS 6
DFSN 10

Product List

Click here to see Display Mounting Systems

Click here to see Machine Elements