Specs/CAD
Unit : mm
| Part Number | A | D | W | L1 | L | Max. Load Weight (kg) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|
| DFSN-75-PB-28 | 75 | 28 | 90 | 103 | 127 | 10 | 830 | CAD | RFQ |
| DFSN-75-PB-30 | 75 | 30 | 90 | 103 | 127 | 10 | 830 | CAD | RFQ |
| DFSN-75-PB-34 | 75 | 34 | 90 | 103 | 127 | 10 | 800 | CAD | RFQ |
| DFSN-75-PB-40 | 75 | 40 | 90 | 107 | 135 | 10 | 820 | CAD | RFQ |
| DFSN-75-PB-42.7 | 75 | 42.7 | 90 | 107 | 135 | 10 | 790 | CAD | RFQ |
| DFSN-100-PB-28 | 100 | 28 | 115 | 103 | 127 | 10 | 930 | CAD | RFQ |
| DFSN-100-PB-30 | 100 | 30 | 115 | 103 | 127 | 10 | 930 | CAD | RFQ |
| DFSN-100-PB-34 | 100 | 34 | 115 | 103 | 127 | 10 | 900 | CAD | RFQ |
| DFSN-100-PB-40 | 100 | 40 | 115 | 107 | 135 | 10 | 920 | CAD | RFQ |
| DFSN-100-PB-42.7 | 100 | 42.7 | 115 | 107 | 135 | 10 | 890 | CAD | RFQ |
● Fixing rubber sheet is attached.
Structure

Material/Finish
| DFS-AF | DFS-AA DFS-PB |
DFSN-AF | DFSN-AA DFSN-PB |
|
|---|---|---|---|---|
| Display Plate | SPHC Electrostatic Coating |
|||
| Hinge | SPCC Electrostatic Coating |
|||
| Clamp Lever | Nylon 6 | - | - | |
| Hex Nut | - | - | S45C Trivalent Chromate Treatment |
|
| Fixing Plate | SS400 Electrostatic Coating |
- | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Anodized |
- | A6063 Anodized |
Characteristics
- The display can be tilted by ±90° to the single axis direction.

- By tightening the clamp lever or hexagon nut, securely retain the angle after adjustment.
Clamp lever type ----DFS
Hexagon nut type ----DFSN -
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFS*-AF
For aluminum frame end mounting ----DFS*-AA
For round pipe ----DFS*-PB
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryMaximum load weight
| Product code | Max. load weight (kg) |
|---|---|
| DFS | 6 |
| DFSN | 10 |