• Display Mounting Systems

DFT-AA/Display Mounting System - 360°rotation Type - Spring Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFT-AADisplay Mounting Systems - 360° Rotation Type - Spring Retention寸法図

Specs/CAD

Unit : mm

Part Number A B W L1 L Max. Load Weight
(kg)
Mass
(g)
CAD
Download
Cart
DFTH-75-AA-40 75 40 90 17 93 10 1070 CAD RFQ
DFTM-75-AA-40 75 40 90 17 93 10 1070 CAD RFQ
DFTL-75-AA-40 75 40 90 17 93 10 1070 CAD RFQ
DFTH-100-AA-40 100 40 115 17 93 10 1170 CAD RFQ
DFTM-100-AA-40 100 40 115 17 93 10 1170 CAD RFQ
DFTL-100-AA-40 100 40 115 17 93 10 1170 CAD RFQ

● Hex socket low head bolts (M8 × 16 mm) are supplied.

Structure

DFT-AADisplay Mounting System - 360°rotation Type - Spring Retention


Material/Finish

DFT-AF DFT-AA/DFT-PB
Plate for display SPHC
Cation Painting
Ball Case A6063
Alumite Treatment
Ball S45C
Trivalent Chromate Treatment
Built-in Spring Spring Steel
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Anodized

Characteristics

  • The display can be tilted by ±15° to any direction. The display can also be rotated.

DFT-AADisplay Mounting System - 360°rotation Type - Spring Retention

  • The built-in spring serves to retain the display. Tightening after adjustment is not necessary.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFT-AF
    For aluminum frame end mounting ----DFT-AA
    For round pipe ----DFT-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Retention torque

Product code Retention Torque Reference Force
DFTH 20 N・m Even in an environment subject to
vibration, etc., the display can
hardly deviate.
DFTM 15 N・m Middle to low torque type and
high torque type.
DFTL 10 N・m Can move with torque equivalent to
that for household / office PC displays.

Product List

Click here to see Display Mounting Systems

Click here to see Machine Elements