Unit : mm
Part Number | A | D | W | L1 | L | Max. Load Weight (kg) |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
DFTM-75-PB-28 | 75 | 28 | 90 | 90 | 114 | 10 | 1210 | CAD | RFQ |
● Fixing rubber sheet is attached.
Structure
Material/Finish
DFT-AF | DFT-AA/DFT-PB | |
---|---|---|
Plate for display | SPHC Cation Painting |
|
Ball Case | A6063 Alumite Treatment |
|
Ball | S45C Trivalent Chromate Treatment |
|
Built-in Spring | Spring Steel | |
Fixing Plate | SS400 Electrostatic Coating |
- |
Bracket | - | A6063 Anodized |
Characteristics
- The display can be tilted by ±15° to any direction. The display can also be rotated.
- The built-in spring serves to retain the display. Tightening after adjustment is not necessary.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DFT-AF
For aluminum frame end mounting ----DFT-AA
For round pipe ----DFT-PB
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRetention torque
Product code | Retention Torque | Reference Force |
---|---|---|
DFTH | 20 N・m | Even in an environment subject to vibration, etc., the display can hardly deviate. |
DFTM | 15 N・m | Middle to low torque type and high torque type. |
DFTL | 10 N・m | Can move with torque equivalent to that for household / office PC displays. |