• Display Mounting Systems

DKB-AA/Keyboard Mounting System - Fix Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe

Dimension Drawing

DKB-AAKeyboard Mounting Systems - Fixed Type寸法図

Specs/CAD

Unit : mm

Part Number B Mass
(g)
CAD
Download
Cart
DKB-500-AA-40 40 970 CAD RFQ

● Hex socket low head bolts (M8 × 16 mm) are supplied.

Structure

DKB-AAKeyboard Mounting System - Fix Type


Material/Finish

DKB-AA
Keyboard Holder ADC12
Electrostatic Coating
Clamp ADC12
Electrostatic Coating
Clamping Screw SWRCH
Trivalent Chromate Treatment
Bracket A6063
Anodized

Characteristics

  • The keyboard can be completely fixed to the counterpart.
  • By tightening the clamping screw, the keyboard is securely fixed and prevent from falling.
  • B5 size laptops and 500 mm wide keyboard can be loaded.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DKB
    For aluminum frame end mounting ----DKB-AA
    For round pipe ----DKB-PB
  • Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
    M6 x 40: Used when the keyboard width is 256 mm to 280 mm.
    M6 x 140: Used when the keyboard width is 280 mm to 500 mm.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Option

  • A mouse holder DKMP is available as an option.
  • This may be mounted on either side.

DKB-AAKeyboard Mounting Systems - Fixed Type

DKB-AAKeyboard Mounting Systems - Fixed Type

Part Number Mass (g)
DKMP 288

Material/Finish

DKMP
Mouse Holder SPCC
Electrostatic Coating
Mouse Holder Fixing Knob Nylon 6

Specification Changes

Please be informed of the following specification changes to the DKB Series of our display mounting systems.

See here for details https://www.nbk1560.com/news/2025/20251015_DKB/

Product List

Click here to see Display Mounting Systems

Click here to see Machine Elements