Unit : mm
Part Number←1 | Supports Tablet PCs | A | t | Max. Load Weight (kg) | Mass (g) | CAD Download |
Cart | ||
---|---|---|---|---|---|---|---|---|---|
Thickness min./max. | Width min./max. | Height min. | |||||||
DTA-13-330-BK | 6/13 | 190/330 | 155 | 44 | 28 | 5 | 505 | CAD | RFQ |
Structure
Material/Finish
DTA | |
---|---|
Base | Aluminum Alloy Electrostatic Coating |
Side Arm Bottom Arm |
SPHC Electrostatic Coating Nylon Coating (Tip Only) |
Knob | Nylon 6 |
Knob Thread Part | S45C Trivalent Chromate Treatment |
Bottom Arm Fixing Bolt | SCM435 Ferrosoferric Oxide Film |
Cushioning Seal | Polyurethane |
Characteristics
- A holder for mounting equipment and devices to tablet PCs.
- Robust design. It has excellent durability.
- Tablet PCs between 9 and 12 inches*1 can be mounted by adjusting the side arm and bottom arm.
- Arm interference with the various tablet PC ports can be avoided by adjusting the side arm and bottom arm position.
-
Select the model number depending on the thickness of the tablet PC to be mounted.
Tablet PC Thickness
6 - 13 mm ---- DTA-13-330-BK
13 - 20 mm ---- DTA-20-330-BK - The nylon coating on the arm tip and the cushioning seal on the base prevent the tablet PC from being scratched.
- When mounting DTA to equipment and devices, display mounting systems should be used*2. Also, there are M4 screw holes at 75 mm x 75 mm and 100 mm x 100 mm positions to allow mounting with commercially available display mounting systems compliant with VESA standards.
*1: 9-inch and 10-inch tablet PCs can only be installed horizontally.
*2: Screws for mounting to display mounting systems are not supplied.
Combining with the display mounting systems below allows the tablet PC angle to be adjusted.
Display Mounting System Model Number | Angle Adjustment Direction |
---|---|
DFS DFSN DFS-AF DFS-AA DFS-PB DFSN-AF DFSN-AA DFSN-PB | Vertical or Horizontal |
DFT
DFT-AF
DFT-AA
DFT-PB
DFK DFK-AF DFK-AA DFK-PB |
Any Direction across 360° and Tablet PC Rotation |
DFR DFR DFR-AF DFR-AA DFR-PB | Fixed |
Use M4 x 8 screws for mounting. Mounting screws are not supplied.
Refer to each product page for details of display mounting system specifications.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryTablet PC Mounting Method
Height Adjustment Method
*1: The tablet PC may fall out of the holder if not tightened sufficiently.