Hints for Correctly Using NBK Products
Specs/CAD
Unit : mm
| Part Number | Supported Tablet PCs*1 | B | L1 | L | t | Max. Load Weight (kg) |
Mass (g) |
CAD Download |
||
|---|---|---|---|---|---|---|---|---|---|---|
| Thickness min./max. |
Width min./max. |
Height min. | ||||||||
| DTAC-13-330-AB-30-BK | 6/13 | 190/330 | 155 | 30 | 71 | 110 | 28 | 5 | 1157 | - |
| DTAC-13-330-AB-40-BK | 6/13 | 190/330 | 155 | 40 | 76 | 120 | 28 | 5 | 1130 | - |
| DTAC-20-330-AB-30-BK | 13/20 | 190/330 | 155 | 30 | 78 | 117 | 35 | 5 | 1165 | - |
| DTAC-20-330-AB-40-BK | 13/20 | 190/330 | 155 | 40 | 83 | 127 | 35 | 5 | 1138 | - |
*1: Some tablet PC models may not be mountable.We will lend sample models to confirm that your device can be mounted. Please contact our customer service.
Structure

Material/Finish
| DTAC-AB | |
|---|---|
| Base | Aluminum Alloy Electrostatic Coating |
| Side Arm Bottom Arm |
SPHC Electrostatic Coating Nylon Coating (Tip Only) |
| Knob | Nylon 6 |
| Knob Thread Part | S45C Trivalent Chromate Treatment |
| Bottom Arm Fixing Bolt | SCM435 Ferrosoferric Oxide Film |
| Cushioning Seal | Polyurethane |
| Display Plate | SPHC Electrostatic Coating |
| Bracket Body | A6063 Anodized |
| Cover | A6063 Anodized |
| Bracket Plate | Polyacetal (Black) |
| Push Button | Polyacetal (Black) |
Characteristics
- Holder for mounting tablet PCs to vertical axis aluminum frames/square shafts.
- Mounting to aluminum frames/square shafts uses CUAB (CUAB) for simple positioning.
- Push the push button to unlock the lock, smoothly move the bracket vertically, and release the push button to fix it in position.
- It can be moved upward without pushing the push button, just by applying force.
- Load capacity of up to 5 kg.
- Tablet PCs between 9 and 12 inches*1 can be mounted by adjusting the side arm and bottom arm.
*1: 9-inch and 10-inch tablet PCs can only be installed horizontally.
- Select the model number depending on the thickness of the tablet PC to be mounted.
Tablet PC Thickness
6-13 mm----DTAC-13-330-AB-**-BK
13-20 mm----DTAC-20-330-AB-**-BK - The nylon coating on the arm tip and the cushioning seal on the base prevent the tablet PC from being scratched.
Specifications
| DTAC-**-330-AB-30-BK | DTAC-**-330-AB-40-BK | |
|---|---|---|
| Applicable Aluminum Frame/Square Shaft | □30±0.54 | □40±0.60 |
| Push Button Press Count Resistance*1 | 20,000 Times | |
*1: Values are for reference only. They are not guaranteed values.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryTablet PC Mounting Method

How to use the new adjustable tablet PC holder for 9 to 12 inches
Height Adjustment Method

*1: The tablet PC may fall out of the holder if not tightened sufficiently.
Precautions for Use
- Mount to a vertical axis.
- DTAC-AB requires vertical mounting. If mounted upside-down, DTAC-AB cannot remain fixed onto aluminum frames/square shafts.
- DTAC-AB is a product that uses friction fastening. In cases where oil, etc. adhered to the aluminum frame/square shaft causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum load weight may decrease.
- The surface may be scratched depending on the material and surface finish of the aluminum frame/square shaft.
- If excessive loads are applied, then the aluminum frame/square shaft may be scratched or DTAC-AB may be damaged.
Related Products
Brackets for convenient positioning on aluminum frames/square shafts CUAB are available.CUAB