• Display Mounting Systems

Tablet PC Holders - Quick Positioning Type - For Aluminum Frames

DTAC-AB-A

  • Aluminum Frame

Hints for Correctly Using NBK Products

The video is an example using DTAC-AB (DTAC-AB). This product is the successor to DTAC-AB. It can be used the same way.


Dimension Drawing

DTAC-AB-ATablet PC Holders - Quick Positioning Type - For Aluminum Frames寸法図

Specs/CAD

Unit : mm

Part Number Supported Tablet PCs*1 L1 L t Max. Load Weight
(kg)
Mass
(g)
CAD
Download
Cart
Thickness
min./max.
Width
min./max.
Height
min.
DTAC-13-330-AB-30-BK-A 6/13 190/330 155 71 110 28 5 1149 CAD RFQ
DTAC-13-330-AB-40-BK-A 6/13 190/330 155 76 120 28 5 1121 CAD RFQ
DTAC-20-330-AB-30-BK-A 13/20 190/330 155 78 117 35 5 1157 CAD RFQ
DTAC-20-330-AB-40-BK-A 13/20 190/330 155 83 127 35 5 1129 CAD RFQ

*1: Some tablet PC models may not be mountable.

Structure

DTAC-AB-ATablet PC Holders - Quick Positioning Type - For Aluminum Frames


Material/Finish

DTAC-AB-A
Base Aluminum Alloy
Electrostatic Coating
Side Arm
Bottom Arm
SPHC
Electrostatic Coating
Nylon Coating (Tip Only)
Knob Nylon 6
Knob Thread Part S45C
Trivalent Chromate Treatment
Bottom Arm Fixing Bolt SCM435
Ferrosoferric Oxide Film
Cushioning Seal Polyurethane
Display Plate SPHC
Electrostatic Coating
Bracket Body A6063
Anodized
Cover Aluminum Die Cast
Electrostatic Coating (metallic silver)
Bracket Plate Polyacetal (Black)
Push Button Polyacetal (Black)
Setscrew PC (Polycarbonate) (Transparent)

Characteristics

  • Holder for mounting tablet PCs to vertical axis aluminum frames/square shafts.
  • Mounting to aluminum frames/square shafts uses CUAB-A for simple positioning. CUAB-A
  • Mounting is possible from either the end or the side of the aluminum frame/square shaft.
  • Push the push button to unlock the lock, smoothly move the bracket vertically, and release the push button to fix it in position.
  • It can be moved upward without pushing the push button, just by applying force.
  • The play with the aluminum frame or square shaft can be reduced through adjusting the setscrew screw-in depth.

DTAC-AB-ATablet PC Holders - Quick Positioning Type - For Aluminum Frames

  • Load capacity of up to 5 kg.
  • Tablet PCs between 9 and 12 inches *1 can be mounted by adjusting the side arm and bottom arm.

*1: 9-inch and 10-inch tablet PCs can only be installed horizontally.

  • Select the part number depending on the thickness of the tablet PC to be mounted.
    Tablet PC Thickness
    6-13 mm----DTAC-13-330-AB-**-BK-A
    13-20 mm----DTAC-20-330-AB-**-BK-A
  • The nylon coating on the arm tip and the cushioning seal on the base prevent the tablet PC from being scratched.

Specifications

Unit : mm

DTAC-**-330-AB-30-BK-A DTAC-**-330-AB-40-BK-A
Applicable Aluminum Frame/Square Shaft □30±0.54 □40±0.60
Push Button Press Count Resistance*1 20,000 Times

*1: Values are for reference only. They are not guaranteed values.


Application

Machine tool / Medical equipment / FPD production equipment / Semiconductor manufacturing equipment / Packing machine / Food machinery

Mounting

Aluminum Frame/Square Shaft Mounting Method (End Mounting)

DTAC-AB-ATablet PC Holders - Quick Positioning Type - For Aluminum Frames

*1: The setscrew hex socket width across flat nominal is 1.3 mm.

Aluminum Frame/Square Shaft Mounting Method (Side Mounting)

DTAC-AB-ATablet PC Holders - Quick Positioning Type - For Aluminum Frames

*1: Tightening torque reference value: 0.315N・m
*2: The setscrew hex socket width across flat nominal is 1.3 mm.


Tablet PC Mounting Method

DTAC-AB-ATablet PC Holders - Quick Positioning Type - For Aluminum Frames

*1: The tablet PC may fall out of the holder if not tightened sufficiently.


How to use the new adjustable tablet PC holder for 9 to 12 inches


Height Adjustment Method

DTAC-AB-ATablet PC Holders - Quick Positioning Type - For Aluminum Frames

*1: The tablet PC may fall out of the holder if not tightened sufficiently.


Precautions for Use

  • Mount to a vertical axis.
  • DTAC-AB-A requires vertical mounting. If mounted upside-down, DTAC-AB-A cannot remain fixed onto aluminum frames/square shafts.
  • DTAC-AB-A is a product that uses friction fastening. In cases where oil, etc. adhered to the aluminum frame/square shaft causes the coefficient of friction to decrease or if impact loads or vibrations occur, the maximum load weight may decrease.
  • When pressing the push button on DTAC-AB-A to move the workpiece, make sure to support DTAC-AB-A or the workpiece with both hands. Pressing the push button may cause a sudden drop, especially if a heavy object is loaded.
  • The surface may be scratched depending on the material and surface treatment of the aluminum frame/square shaft.
  • If excessive loads are applied, then the aluminum frame/square shaft may be scratched or DTAC-AB-A may be damaged.
  • Pressing the push button while wearing gloves could cause the glove material to get caught between the push button and bracket body. This may prevent the push button from being released, which will prevent the aluminum frame from being fixed in position.
  • If forcefully screwed in, the setscrew will deform.

Product List

Click here to see Display Mounting Systems

Click here to see Machine Elements