Unit : mm
| Part Number | Supports Tablet PCs | M*1 | d | t | Max. Load Weight (kg) |
Mass (g) |
CAD Download |
Cart | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Thickness min./max. |
Width min./max. |
Height min. | ||||||||
| DTAR-20-330-AF-M4-BK | 13/20 | 190/330 | 155 | 4 | 5 | 35 | 5 | 1149 | CAD | RFQ |
*1: Mounting screws are not supplied.
Structure

Material/Finish
| DTAR-AF | |
|---|---|
| Base | Aluminum Alloy Electrostatic Coating |
| Side Arm Bottom Arm |
SPHC Electrostatic Coating Nylon Coating (Tip Only) |
| Knob | Nylon 6 |
| Knob Thread Part | S45C Trivalent Chromate Treatment |
| Bottom Arm Fixing Bolt | SCM435 Ferrosoferric Oxide Film |
| Cushioning Seal | Polyurethane |
| Plate | SPHC Electrostatic Coating |
| Fixing Plate | SS400 Electrostatic Coating |
Characteristics
- A holder for mounting equipment and devices to tablet PCs.
- Can be mounted on aluminum frames, wall panels and sheet metal.
- Robust design. It has excellent durability.
- Tablet PCs between 9 and 12 inches*1 can be mounted by adjusting the side arm and bottom arm.
- Arm interference with the various tablet PC ports can be avoided by adjusting the side arm and bottom arm position.
-
Select the model number depending on the thickness of the tablet PC to be mounted.
Tablet PC Thickness
6 - 13 mm ---- DTAR-13-330-AF-**-BK
13 - 20 mm ---- DTAR-20-330-AF-**-BK - The nylon coating on the arm tip and the cushioning seal on the base prevent the tablet PC from being scratched.
*1: 9-inch and 10-inch tablet PCs can only be installed horizontally.
Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryTablet PC Mounting Method

Height Adjustment Method

*1: The tablet PC may fall out of the holder if not tightened sufficiently.






