Unit : mm
| Part Number | M*1 | d | Mass (g) |
CAD Download |
|---|---|---|---|---|
| DTR-AF-M4 | 4 | 5 | 1190 | - |
*1: Mounting bolts are not supplied.
Structure

Material/Finish
| DTR-AF | DTR-AA/DTR-PB | |
|---|---|---|
| Holder | SS400 Chrome Plating |
|
| Protection Cap | Flexible PVC (lead-free) | |
| Fixing Plate | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Alumite Treatment |
Characteristics
- Tablet PC fixing parts compatible with iPad*1.
*1: iPad is a trademark of Apple Inc. Compatible with iPad2 / New iPad. - This fixes a tablet PC to a production facility or test device. Tablet PC can be mounted / unmounted easily just by inserting / removing it.
- Robust design. It has a high durability.
- A type to fix the holder completely.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DTR-AF
For aluminum frame end mounting ----DTR-AA
For round pipe ----DTR-PB - This is suitable for checking the tablet PC screen while both hands are in use.
- The holder alone can be purchased.
- We also produce Mounting System for Display of special specifications compatible with tablet PCs of various sizes.
Special specifications

Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryOption
- By using the optional DTC, a tablet PC can be completely fixed.
- For cases where bringing out the tablet PC is prohibited.
| Part Number | Mass(g) |
|---|---|
| DTC | 70 |
Material/Finish
| DTC | |
|---|---|
| Clamp | AC4C-F Electrostatic Coating |
| Clamping Screw | SUSXM7 |





