Unit : mm
| Part Number | M | d | Mass (g) |
CAD Download |
|---|---|---|---|---|
| DTSN-AF-M5 | 5 | 6 | 1540 | - |
Structure

Material/Finish
| DTS-AF | DTS-AA DTS-PB |
DTSN-AF | DTSN-AA DTSN-PB |
|
|---|---|---|---|---|
| Holder | SS400 Chrome Plating |
|||
| Protection Cap | Flexible PVC (lead-free) | |||
| hinge | SS400 Electrostatic Coating |
|||
| Clamp Lever | Nylon 6 | - | - | |
| Hex Nut | - | - | SS400 Trivalent Chromate Treatment |
|
| Fixing Plate |
SS400 Electrostatic Coating |
- | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Alumite Treatment |
- | A6063 Alumite Treatment |
Characteristics
- Tablet PC fixing parts compatible with iPad*1.
*1: iPad is a trademark of Apple Inc. Compatible with iPad2 / New iPad. - This fixes a tablet PC to a production facility or test device. Tablet PC can be mounted / unmounted easily just by inserting / removing it.
- Robust design. It has a high durability.
-
By tightening the clamp lever or hexagon nut, securely retain the angle after adjustment.
Clamp lever type ----DTS
Hexagon nut type ----DTSN -
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DTS*-AF
For aluminum frame end mounting ----DTS*-AA
For round pipe ----DTS*-PB - This is suitable for checking the tablet PC screen while both hands are in use.
- For detailed dimensions of the holder, refer to DTR. DTRDTR-AFDTR-AADTR-PB
- The holder can be tilted by ±90° to the single axis direction.

- We also produce Mounting System for Display of special specifications compatible with tablet PCs of various sizes.
Special specifications

Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryOption
- By using the optional DTC, a tablet PC can be completely fixed.
- For cases where bringing out the tablet PC is prohibited.
| Part Number | Mass(g) |
|---|---|
| DTC | 70 |
Material/Finish
| DTC | |
|---|---|
| Clamp | AC4C-F Electrostatic Coating |
| Clamping Screw | SUSXM7 |





