Specs/CAD
Unit : mm
| Part Number | D | L1 | L | Mass (g) |
CAD Download |
|---|---|---|---|---|---|
| DTTH-PB-28 | 28 | 120.5 | 144.5 | 1780 | - |
| DTTH-PB-30 | 30 | 120.5 | 144.5 | 1780 | - |
| DTTH-PB-34 | 34 | 120.5 | 144.5 | 1770 | - |
| DTTH-PB-40 | 40 | 124.5 | 152.5 | 1760 | - |
| DTTH-PB-42.7 | 42.7 | 124.5 | 152.5 | 1760 | - |
| DTTM-PB-28 | 28 | 120.5 | 144.5 | 1780 | - |
| DTTM-PB-30 | 30 | 120.5 | 144.5 | 1780 | - |
| DTTM-PB-34 | 34 | 120.5 | 144.5 | 1770 | - |
| DTTM-PB-40 | 40 | 124.5 | 152.5 | 1760 | - |
| DTTM-PB-42.7 | 42.7 | 124.5 | 152.5 | 1760 | - |
| DTTL-PB-28 | 28 | 120.5 | 144.5 | 1780 | - |
| DTTL-PB-30 | 30 | 120.5 | 144.5 | 1780 | - |
| DTTL-PB-34 | 34 | 120.5 | 144.5 | 1770 | - |
| DTTL-PB-40 | 40 | 124.5 | 152.5 | 1760 | - |
| DTTL-PB-42.7 | 42.7 | 124.5 | 152.5 | 1760 | - |
● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.
Structure

Material/Finish
| DTT-AF | DTT-AA/DTT-PB | |
|---|---|---|
| Holder | SS400 Chrome Plating |
|
| Protection Cap | Flexible PVC (lead-free) | |
| Ball Case | A6063 Alumite Treatment |
|
| Ball | S45C Trivalent Chromate Treatment |
|
| Built-in Spring | Spring Steel | |
| Fixing Plate | SS400 Electrostatic Coating |
- |
| Bracket | - | A6063 Alumite Treatment |
Characteristics
- Tablet PC fixing parts compatible with iPad*1.
*1: iPad is a trademark of Apple Inc. Compatible with iPad2 / New iPad. - This fixes a tablet PC to a production facility or test device. Tablet PC can be mounted / unmounted easily just by inserting / removing it.
- Robust design. It has a high durability.
- The built-in spring serves to retain the angle. Tightening after adjustment is not necessary.
-
For counterpart, three types of Mounting System for Display are available.
For aluminum frame / For wall panel and sheet metal ----DTT-AF
For aluminum frame end mounting ----DTT-AA
For round pipe ----DTT-PB - This is suitable for checking the tablet PC screen while both hands are in use.
- For detailed dimensions of the holder, refer to DTR. DTRDTR-AFDTR-AADTR-PB
- The holder can be tilted by ±15° to any direction.
It can also be rotated by 360°.

- We also produce Mounting System for Display of special specifications compatible with tablet PCs of various sizes.
Special specifications

Application
Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machineryRetention torque
| Product code | Retention Torque | Reference Force |
|---|---|---|
| DTTH | 20 N・m | Even in an environment subject to vibration, etc., the tablet PC can hardly deviate. |
| DTTM | 15 N・m | Middle of low torque type and high torque type. |
| DTTL | 10 N・m | Can move with torque equivalent to that for household / office PC displays. |
Option
- By using the optional DTC, a tablet PC can be completely fixed.
- For cases where the mounting direction must be changed or bringing out the tablet PC is prohibited.
| Part Number | Mass(g) |
|---|---|
| DTC | 70 |
Material/Finish
| DTC | |
|---|---|
| Clamp | AC4C-F Electrostatic Coating |
| Clamping Screw | SUSXM7 |