NBK logo

  • Display Mounting Systems

CUPB-30

Quick Positioning Brackets - For Round Pipes

Hints for Correctly Using NBK Products

The video is an example using CUAB(CUAB). You can perform the same operation using this product.


Dimension Drawing

CUPBQuick Positioning Brackets - For Round Pipes寸法図

Unit : mm

Part Number D L1 L Max. Load Weight
(kg)
Mass
(g)
CAD
Download
Cart
CUPB-30 30 22 61 5 394 CAD RFQ

Material/Finish

CUPB
Bracket Body A6063
Anodized
Cover A6063
Anodized
Plate Polyacetal (Black)
Push Button Polyacetal (Black)

Characteristics

  • Bracket for simple positioning when using vertical axis round pipes/round shafts.
  • Push the push button to unlock the lock, smoothly move the bracket vertically, and release the push button to fix it in position.
  • It can be moved upward without pushing the push button, just by applying force.
  • Load capacity of up to 5 kg.

Precautions for Use

  • Mount to a vertical axis.
  • CUPB requires vertical mounting. If mounted upside-down, CUPB cannot remain fixed onto round pipes/round shafts.
  • It will prevent rotating movements, but it will not be able to remain completely fixed.
  • CUPB is a product that uses friction fastening. In cases where oil, etc. adhered to the round pipe/round shaft causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum load weight may decrease.
  • The surface may be scratched depending on the material and surface finish of the round pipe/round shaft.
  • If excessive loads are applied, then the round pipe/round shaft may be scratched or CUPB may be damaged.

CUPBQuick Positioning Brackets - For Round Pipes

Take care to pay attention to the vertical orientation when mounting.


Mounting

CUPBQuick Positioning Brackets - For Round Pipes


Related Products

Tablet PC holders DTAC-PB using brackets for round pipes CUPB are available.
DTAC-PB

CUPBQuick Positioning Brackets - For Round Pipes


Product List

Click here to see Display Mounting Systems