Specs/CAD
Unit : mm
● Hex socket head cap low profile cap screws (M8 × 16 mm) × 2 pcs for fixing to the aluminum plate end surface are supplied.
Material/Finish
| DAA | |
|---|---|
| Main Body | A6063 Anodized |
Characteristics
- This part is for fixing the workpiece to □40 aluminum frame end surface.

- Angle hinge DFS-H (DFS-H) DFSN-H (DFSN-H) DKBR-H (DKBR-H) have compatible mounting dimensions. You can freely combine them for use.