• Display Mounting Systems

DAP/Round Pipe - Standard Type

Dimension Drawing

DAPRound Pipes - Standard Type寸法図

Specs/CAD

Unit : mm

Part Number D L t Mass
(g)
CAD
Download
Cart
DAP-30-300 30 300 2 150 CAD RFQ
DAP-30-350 30 350 2 175 CAD RFQ
DAP-30-400 30 400 2 200 CAD RFQ
DAP-30-450 30 450 2 225 CAD RFQ
DAP-30-500 30 500 2 250 CAD RFQ
DAP-40-300 40 300 3 300 CAD RFQ
DAP-40-350 40 350 3 350 CAD RFQ
DAP-40-400 40 400 3 400 CAD RFQ
DAP-40-450 40 450 3 450 CAD RFQ
DAP-40-500 40 500 3 500 CAD RFQ

Material/Finish

DAP
Main body A6063
Alumite Treatment

Characteristics

  • Aluminum Alloy Round Pipe.
  • Wiring for the display can be let through the pipe. This prevents the wiring from getting caught during operations.
  • We also produce products of special specifications, e.g. length and surface treatment. Please feel free to contact us.

Usage Example

DAPRound Pipe - Standard Type


Product List

Click here to see Display Mounting Systems