Unit : mm
Part Number | D | L | t | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|
DAP-30-400 | 30 | 400 | 2 | 200 | CAD | RFQ |
Material/Finish
DAP | |
---|---|
Main body | A6063 Alumite Treatment |
Characteristics
- Aluminum Alloy Round Pipe.
- Wiring for the display can be let through the pipe. This prevents the wiring from getting caught during operations.
- We also produce products of special specifications, e.g. length and surface treatment. Please feel free to contact us.