• Display Mounting Systems

DKMP/Mouse Holder

Dimension Drawing

DKMPMouse Holder寸法図

Unit : mm

Part Number Mass
(g)
CAD
Download
Cart
DKMP 288 CAD RFQ

Material/Finish

DKMP
Mouse Holder SPCC
Electrostatic Coating
Mouse Holder Fixing Knob Nylon 6

Characteristics

  • The keyboard can be completely fixed to the mounting surface.
  • By tightening the clamping screw, the keyboard is securely fixed and prevented from falling.
  • B5 size laptops and 500 mm wide keyboards can be equipped.
  • Three types of Mounting System for Display® are available for different types of mounting surfaces.
    For aluminum frame / For wall panel and sheet metal----DKB
    For aluminum frame end surface mounting----DKB-AA
    For Round Pipe----DKB-PB
  • Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
    M6 × 40: Used when the keyboard width is 256 mm to 280 mm.
    M6 × 140: Used when the keyboard width is 280 mm to 500 mm.

Structure

DKB/DKB-AA/DKB-PBKeyboard Mounting Systems - Fixed Type


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Product List

Click here to see Display Mounting Systems