NBK logo

  • Display Mounting Systems

DPH-40-R

Pipe Holder

Dimension Drawing

DPHPipe Holder寸法図

Unit : mm

Part Number d D D1 H T P C h M Mass
(g)
CAD
Download
Cart
DPH-40-R 40 48 76 38 10 62 6.6 24 6 360 CAD RFQ
Part Number d D D1 H T P C h M Mass
(g)
CAD
Download
Cart
DPH-40-R 40 48 76 38 10 62 6.6 24 6 360 CAD RFQ
Part Number d D D1 H T P C h M Mass
(g)
CAD
Download
Cart
DPH-40-R 40 48 76 38 10 62 6.6 24 6 360 CAD RFQ
Part Number d D D1 H T P C h M Mass
(g)
CAD
Download
Cart
DPH-40-R 40 48 76 38 10 62 6.6 24 6 360 CAD RFQ

●All products are provided with hex socket set screws.

Material/Finish

DPH
Main body S45C
Electroless Nickel Plating
Hex Socket Set Screw SUSXM7

Characteristics

  • For round pipe fixing.
  • We also produce products of special specifications, e.g. materials, dimensions and surface treatment. Please feel free to contact our customer service.

Product List

Click here to see Display Mounting Systems