Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | L | A | B | L1 | G | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LCGS-6-63 | M6 | 1 | 12 | 63 | 8 | 20 | - | 30 | 23 | CAD | RFQ |
| LCGS-6-80 | M6 | 1 | 12 | 80 | 8 | 20 | - | 30 | 30 | CAD | RFQ |
| LCGS-6-100 | M6 | 1 | 12 | 100 | 8 | 20 | - | 30 | 38 | CAD | RFQ |
| LCGS-8-80 | M8 | 1.25 | 20 | 80 | 10 | 25 | - | 38 | 49 | CAD | RFQ |
| LCGS-8-100 | M8 | 1.25 | 20 | 100 | 10 | 25 | - | 38 | 61 | CAD | RFQ |
| LCGS-8-125 | M8 | 1.25 | 20 | 125 | 10 | 25 | - | 38 | 76 | CAD | RFQ |
| LCGS-10-100 | M10 | 1.5 | 25 | 100 | 12 | 30 | - | 46 | 88 | CAD | RFQ |
| LCGS-10-125 | M10 | 1.5 | 25 | 125 | 12 | 30 | - | 46 | 110 | CAD | RFQ |
| LCGS-10-160 | M10 | 1.5 | 25 | 160 | 12 | 30 | - | 46 | 140 | CAD | RFQ |
| LCGS-12-125 | M12 | 1.75 | 30 | 125 | 14 | 35 | - | 53 | 155 | CAD | RFQ |
| LCGS-12-160 | M12 | 1.75 | 30 | 160 | 14 | 35 | - | 53 | 197 | CAD | RFQ |
| LCGS-12-200 | M12 | 1.75 | 30 | 200 | 14 | 35 | - | 53 | 244 | CAD | RFQ |
Material/Finish
| LCGS | |
|---|---|
| lever | SUS303 |
| Grip | Phenol Resin (Black) |
Characteristics
- The lever is made of stainless steel. The grip is made of phenol resin.
- It is highly durable and corrosion-resistant.