Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | A | L1 | Lm1 | Lm2 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|
| LGS-M10-120 | M10 | 1.5 | 12 | 120 | 25 | 14 | 130 | CAD | RFQ |
Material/Finish
| LGS | |
|---|---|
| Main body | Steel Matte Chrome Plating |
Characteristics
- Use it in combination with a grip.
-
There are two types of materials.
LGS----Made of steel
LGSS----Made of stainless steel
Usage Example
In combination with a grip.
Recommended Knobs & Grips
| Part Number Made of Steel |
Part Number Made of Stainless Steel |
Recommended Knobs & Grips | |||||
|---|---|---|---|---|---|---|---|
| PB PB PC | PC PB PC | KDC KDC | KEC KEC | GTF GTM GTMS GTF GTFS | GTFS GTM GTMS GTF GTFS | ||
| LGS-M6 | LGSS-M6 | PB-20×M6 | PC-20×M6 | KDC-6 | KEC-6 | GTF-19×M6 | GTFS-19×M6 |
| LGS-M8 | LGSS-M8 | PB-25×M8 | PC-25×M8 | KDC-8 | KEC-8 | GTF-24×M8 | GTFS-24×M8 |
| LGS-M10 | LGSS-M10 | PB-30×M10 | PC-30×M10 | KDC-10 | GTF-24×M10 | GTFS-24×M10 | |
| LGS-M12 | LGSS-M12 | PB-40×M12 | PC-40×M12 | GTF-28×M12 | |||






