NBK logo

  • Functional Levers

LGS-M8-50

Shaft for Grip Lever

Dimension Drawing

LGSShaft for Grip Lever寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch A L1 Lm1 Lm2 Mass
(g)
CAD
Download
Cart
LGS-M8-50 M8 1.25 10 50 20 11 42 CAD RFQ

Material/Finish

LGS
Main body Steel
Matte Chrome Plating

Characteristics

  • Use it in combination with a grip.
  • There are two types of materials.
    LGS----Made of steel
    LGSS----Made of stainless steel

Usage Example

In combination with a grip.

LGSShaft for Grip Lever


Recommended Knobs & Grips

Part Number
Made of Steel
Part Number
Made of Stainless Steel
Recommended Knobs & Grips
PB PB PC PC PB PC KDC KDC KEC KEC GTF GTM GTMS GTF GTFS GTFS GTM GTMS GTF GTFS
LGS-M6 LGSS-M6 PB-20×M6 PC-20×M6 KDC-6 KEC-6 GTF-19×M6 GTFS-19×M6
LGS-M8 LGSS-M8 PB-25×M8 PC-25×M8 KDC-8 KEC-8 GTF-24×M8 GTFS-24×M8
LGS-M10 LGSS-M10 PB-30×M10 PC-30×M10 KDC-10 GTF-24×M10 GTFS-24×M10
LGS-M12 LGSS-M12 PB-40×M12 PC-40×M12 GTF-28×M12

Related Services

Product List

Click here to see LGS

Click here to see Functional Levers