Grips
About Grips
Grips are machine elements which can be gripped for operation when mounted on devices, equipment, handles, etc.
Types include Revolving Grips, where the hand-held part rotates, and Fixing Grips, where it does not.
Revolving Grips can be disassembled for interior washing, while Retractable Revolving Grips have a mechanism preventing unintentional leverage, in which they are pulled up and then over.
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Retracting Unit for Grip | Aluminum Revolving Grip | Stainless Steel Revolving Grip | Revolving Grip | Revolving Grip | Revolving Grip | Plated Revolving Grip | Tapered Revolving Grip | Rubber Ball Revolving Grip |
| Part Number | GFUS | GIRA-EL | GIRS-SS | GNTR | GNTRS | GTR | RM | NP | GGB |
| Feature | Does Not Fall Unexpectedly | Aluminum Easy to Clean |
All Stainless Steel Easy to Clean |
Installing from back side | Installing from back side | Low cost | Designed for Easy to grip | Taper Design | Pure Touch |
| Function | - | Rotation | Rotation | Rotation | Rotation | Rotation | Rotation | Rotation | Rotation |
| Type | Female Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw | Male Screw |
| Thread Part Material | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel |
| Thread Size | M6 | M6 ~ M10 | M6 ~ M10 | M5 ~ M10 | M5 ~ M10 | M5 ~ M10 | M6 ~ M16 | M6 ~ M12 | M6 ~ M10 |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | GFUS-M6-M8 | GIRA-18-M6-EL GIRA-20-M8-EL GIRA-24-M10-EL | GIRS-18-M6-SS GIRS-20-M8-SS GIRS-24-M10-SS | GNTR-18-M5 GNTR-19-M6 GNTR-24-M8 GNTR-28-M10 | GNTRS-18-M5 GNTRS-19-M6 GNTRS-24-M8 GNTRS-28-M10 | GTR-18-M5 GTR-19-M6 GTR-24-M8 GTR-28-M10 | RM-10 RM-12 RM-16 RM-6 RM-8 | NP-10 NP-12 NP-6 NP-8 | GGB-10 GGB-6 GGB-8 |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Fixing Grip | Fixing Grip | Fixing Grip | Fixing Grip | Straight Fixing Grip | Plated Fixing Grip | Stainless Steel Fixing Grip | ||
| Part Number | GTM | GTMS | GTF | GTFS | HS | SM | GSS | ||
| Feature | Durable Screw | Durable Screw | Durable Screw | Durable Screw | Light-weight Grip | Designed for Easy to grip | Corrosion Resistance High Strength |
||
| Function | Fix | Fix | Fix | Fix | Fix | Fix | Fix | ||
| Type | Male Screw | Male Screw | Female Screw | Female Screw | Male Screw | Male Screw | Male Screw | ||
| Thread Part Material | Steel | Stainless Steel | Steel | Stainless Steel | Aluminum Alloy | Steel | Stainless Steel | ||
| Thread Size | M5 ~ M12 | M5 ~ M12 | M5 ~ M12 | M5 ~ M10 | M5 ~ M10 | M4 ~ M16 | M5 ~ M12 | ||
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | ||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||
| List | GTM-18-M5 GTM-19-M6 GTM-24-M8 GTM-28-M10 GTM-28-M12 | GTMS-18-M5 GTMS-19-M6 GTMS-24-M8 GTMS-28-M10 GTMS-28-M12 | GTF-18-M5 GTF-19-M6 GTF-24-M10 GTF-24-M8 GTF-28-M10 GTF-28-M12 | GTFS-18-M5 GTFS-19-M6 GTFS-24-M10 GTFS-24-M8 GTFS-28-M10 | HS-10 HS-5 HS-6 HS-8 | SM-10 SM-12 SM-16 SM-4 SM-5 SM-6 SM-8 | GSS-10 GSS-12 GSS-5 GSS-6 GSS-8 |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data