Hints for Correctly Using NBK Products
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | M1 (Coarse) Nominal of Thread |
Pitch | Lf | Lf1 | d | A | d1 | x | P | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GFUS-M6-M8 | M6 | 1 | M8 | 1.25 | 5.5 | 12.7 | 20 | 21.5 | 10.5 | 13.5 | 6 | 35 | CAD | RFQ |
Material/Finish
| GFUS | |
|---|---|
| Main Body | SUS304 |
| Grip Mounting Part | SUS304 |
| Built-in Spring | Stainless Steel Wire |
Characteristics
- A folding unit used exclusively for grips. A commercially available grip can be mounted to make it a folding grip.
- For securing space when a grip is not used, etc.
- Utilizes a mechanism that's pulled up and then pushed down. Does not fall unexpectedly.
- Made of all stainless steel. Suitable for use with equipment and devices that require corrosion resistance.
- All sizes come with stainless steel parallel pins (Φ2 x 6). Use it as a stopper for the main body.
Precautions for Use
- The length of the screws used when mounting GFUS must be less than the thickness of the mounting part + Lf.
Usage Example
When using a grip that's mounted with a hex socket at the tip of the screw, insert a hex key from the bottom of GFUS and mount the grip.The tightening torque for mounting the grip must be 5 N・m or less.






