• Grips

GIRA-24-M10-EL

Aluminum Revolving Grip

Hints for Correctly Using NBK Products

The video is an example using GIRS-SS(GIRS-SS). You can perform the same operation using this product.


Dimension Drawing

GIRA-ELAluminum Revolving Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 e H h h1 h2 B Mass (g) CAD
Download
Cart
GIRA-24-M10-EL 24 M10 1.5 20 19 14 1 92 65 20 6 17 192 CAD RFQ

Material/Finish

GIRA-EL
Grip Part A2017
Anodized (Silver Gray)
Thread Part SUM22
Electroless Nickel Plating

Characteristics

  • The revolving grip made of aluminum.
  • The grip and thread parts can be disassembled so the cleaning work is easy.

Related Services

Product List

Click here to see GIRA-EL

Click here to see Grips