• Grips

GIRS-SS/Stainless Steel Revolving Grip

Hints for Correctly Using NBK Products


Dimension Drawing

GIRS-SSStainless Steel Revolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 e H h h1 h2 B Mass (g) CAD
Download
Cart
GIRS-18-M6-SS 18 M6 1 13 13 9 1 71 45 20 5 11 122 CAD RFQ
GIRS-20-M8-SS 20 M8 1.25 16 15 12 1 76 50 20 5 13 165 CAD RFQ
GIRS-24-M10-SS 24 M10 1.5 20 19 14 1 92 65 20 6 17 302 CAD RFQ

Material/Finish

GIRS-SS
Grip Part SUS304
Thread Part SUS304

Characteristics

  • The revolving grip made of all stainless steel.
  • It is superior in corrosion resistance and strength.
  • The grip and thread parts can be disassembled so the cleaning work is easy.
  • For food machinery and chemical manufacturing devices that require hygiene control.

Related Services

Product List

Click here to see Grips

Click here to see Machine Elements