• Grips

GNTR-24-M8

Revolving Grip

Dimension Drawing

GNTRRevolving Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 H h B Mass
(g)
CAD
Download
Cart
GNTR-24-M8 24 M8 1.25 16 17 10.3 81 80 4 84 CAD RFQ

Material/Finish

GNTR Thread Part: Made of Steel
Grip Part Nylon 6 (Black)
Thread Part SS400
Trivalent Chromate Treatment

Characteristics

  • Back mounting method with hexagon socket
  • The thread parts made of steel and stainless steel are standardized.

Related Services

Product List

Click here to see GNTR

Click here to see Grips