• Grips

GNTRS-19-M6

Revolving Grip

Dimension Drawing

GNTRSRevolving Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 H h B Mass
(g)
CAD
Download
Cart
GNTRS-19-M6 19 M6 1 13 13 8 66 65 3 40 CAD RFQ

Material/Finish

GNTRS Thread Part: Made of Stainless Steel
Grip Part Nylon 6 (Black)
Thread Part SUS303

Characteristics

  • Back mounting method with hexagon socket
  • The thread parts made of steel and stainless steel are standardized.

Related Services

Product List

Click here to see GNTRS

Click here to see Grips