• Grips

GTF-24-M10

Fixing Grip

Dimension Drawing

GTFFixing Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf d H Mass
(g)
CAD
Download
Cart
GTF-24-M10 24 M10 1.5 20 17 80 43 CAD RFQ

Material/Finish

GTF Female Screw
Grip part Nylon 6 (Black)
Thread part Steel
Trivalent Chromate Treatment

Characteristics

  • The thread parts made of steel and stainless steel are standardized.
  • The grip and screw are integrally-molded by insert. This enhances the thread part durability.
  • Screw type (male / female) and thread part material can be selected by a product code.
    GTM----Male screw / made of steel
    GTMS----Male screw / made of stainless steel
    GTF----Female screw / made of steel
    GTFS----Female screw / made of stainless steel

Related Services

Product List

Click here to see GTF

Click here to see Grips