• Grips

GTM-28-M10

Fixing Grip

Dimension Drawing

GTMFixing Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d H Mass
(g)
CAD
Download
Cart
GTM-28-M10 28 M10 1.5 18 20 95 68 CAD RFQ

Material/Finish

GTM Male Screw
Grip part Nylon 6 (Black)
Thread part Steel
Ferrosoferric Oxide Film (Black)

Characteristics

  • The thread parts made of steel and stainless steel are standardized.
  • The grip and screw are integrally-molded by insert. This enhances the thread part durability.
  • Screw type (male / female) and thread part material can be selected by a product code.
    GTM----Male screw / made of steel
    GTMS----Male screw / made of stainless steel
    GTF----Female screw / made of steel
    GTFS----Female screw / made of stainless steel

Related Services

Product List

Click here to see GTM

Click here to see Grips