• Grips

GTR/Revolving Grip

Dimension Drawing

GTRRevolving Grip寸法図

Specs/CAD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d H Mass
(g)
CAD
Download
Cart
GTR-18-M5 18 M5 0.8 10 12 50 15 CAD RFQ
GTR-19-M6 19 M6 1 13 13 65 26 CAD RFQ
GTR-24-M8 24 M8 1.25 15 17 80 50 CAD RFQ
GTR-28-M10 28 M10 1.5 20 20 95 86 CAD RFQ

Material/Finish

GTR
Grip Part Nylon 6 (Black)
Thread Part SS400
Trivalent Chromate Treatment

Characteristics

  • Plastic revolving grip superior in cost effectiveness

Mounting method

Insert the spacer ③ and bolt ④ into the grip mainbody ②, set the disc spring ① to the mountingsurface (refer to the cross section diagram aftermounting), and tighten the bolt ④ with ascrewdriver ⑥. Then, check the tightening and therotation of the grip main body, and insert the cap⑤ into the grip main body.

GTRRevolving Grip


Related Services

Product List

Click here to see Grips

Click here to see Machine Elements