Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | d | H | h | e | B | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RM-6 | 16 | M6 | 1 | 13 | 10 | 56 | 48 | 8 | 8 | 45 | CAD | RFQ |
| RM-8 | 20 | M8 | 1.25 | 15 | 13 | 69 | 60 | 9 | 10 | 90 | CAD | RFQ |
| RM-10 | 25 | M10 | 1.5 | 18 | 16 | 89 | 77 | 12 | 14 | 180 | CAD | RFQ |
| RM-12 | 32 | M12 | 1.75 | 20 | 20 | 111 | 98 | 13 | 17 | 360 | CAD | RFQ |
| RM-16 | 36 | M16 | 2 | 22 | 22 | 121 | 107 | 14 | 19 | 525 | CAD | RFQ |
Material/Finish
| RM | |
|---|---|
| Grip Part | SUM22 Chrome Plating |
| Thread Part | Steel Chrome Plating |