Unit : mm
Material/Finish
| AH | |
|---|---|
| Main Body | AC4C |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
AH----With grip mounting hole
AH-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
| Part Number | Recommended Applicable Grip | |||
|---|---|---|---|---|
| GNTR GNTR | GTR GTR | GTM GTM | HS HS | |
| AH - 80 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
| AH-100 | GNTR-18-M5 | GTR-18-M5 | GTM-18-M5 | HS-5 |
| AH-125 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
| AH-140 | GNTR-19-M6 | GTR-19-M6 | GTM-19-M6 | HS-6 |
| AH-160 | GNTR-24-M8 | GTR-24-M8 | GTM-24-M8 | HS-8 |
| AH-200 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
| AH-250 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |
| AH-300 | GNTR-28-M10 | GTR-28-M10 | GTM-28-M10 | HS-10 |






