Specs/CAD
Unit : mm
| Part Number | D | H | A | E | s | d | L | Mass (g) |
Number of Spokes | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AV-80-N | 80 | 32 | 9 | 14.5 | 23 | 28 | 25 | 95 | - | CAD | RFQ |
| AV-100-N | 100 | 37 | 10 | 15.5 | 27 | 33 | 25 | 215 | - | CAD | RFQ |
| AV-125-N | 125 | 44 | 15 | 14.5 | 29 | 35 | 30 | 225 | 2 | CAD | RFQ |
| AV-140-N | 140 | 44 | 15 | 14 | 29 | 38 | 30 | 335 | 2 | CAD | RFQ |
| AV-160-N | 160 | 52 | 15 | 16.5 | 37 | 39 | 35 | 415 | 2 | CAD | RFQ |
| AV-200-N | 200 | 56 | 17 | 19 | 39 | 47 | 40 | 720 | 3 | CAD | RFQ |
| AV-250-N | 250 | 61 | 20 | 22 | 41 | 52 | 40 | 1070 | 3 | CAD | RFQ |
| AV-300-N | 300 | 65 | 19 | 20 | 46 | 58 | 45 | 1360 | 3 | CAD | RFQ |
Material/Finish
| AV | |
|---|---|
| Main Body | AC4C |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
AV----With grip mounting hole
AV-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips