NBK logo

  • Handles

AV-80

Aluminum Offset Handwheel

Dimension Drawing

AVAluminum Offset Handwheels 寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A E s d L P Mass
(g)
Number of Spokes CAD
Download
Cart
AV-80 M5 0.8 80 32 9 14.5 23 28 25 33 95 - CAD RFQ

Material/Finish

AV
Main Body AC4C

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AV----With grip mounting hole
    AV-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip
GNTR GNTR GTR GTR GTM GTM HS HS
AV - 80 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AV-100 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AV-125 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AV-140 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AV-160 GNTR-24-M8 GTR-24-M8 GTM-24-M8 HS-8
AV-200 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AV-250 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AV-300 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10

Related Services

Product List

Click here to see AV

Click here to see Handles